??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Elesa+Ganter
Description
AVM - Spring vibration dampers
Bill of material
Spring vibration dampers AVM-50-200
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
B
55 mm
DIM02
L
105 mm
DIM03
H
mm
DIM04
d
M8
DIM05
d1
mm
DIM06
b1
10.5 mm
DIM07
h1
9 mm
DIM08
h2
mm
DIM09
f±5
75 mm
DIM10
Min. load
N
DIM11
Max. load
N
DIM12
Min. Deflection
mm
DIM13
Max. Deflection
mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...