??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bradley
Description
Awashroom Accessories Mirrors 748 Safecare
Bill of material
awashroom_accessories_mirrors_748safecare_xx__x_xx___specify_width___height_
VARIANTNAME
XX" x XX" (Specify Width & Height)
DEFAULTELEVATION
Default Elevation
40.000
WIDTH
Width
24.000
HEIGHT
Height
36.000
DIMENSIONALLIMITS
Dimensional Limits
Width 6" - 47 1/2". Height 6" - 72"
DEPTH
Depth
0.250
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
Stainless Steel Mirror
OMNICLASSTITLE
OmniClass Title
Mirrors
OMNICLASSCODE
OmniClass Code
23.40.95.17.17
MODEL
Model
748-0XXXX0
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Stainless Steel Mirror
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030900
ADACOMPLIANT
ADA Compliant
Yes
TOTALWIDTH
Total Width
24.000
TOTALHEIGHT
Total Height
36.000
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息