??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Awashroom Accessories Mirrors 780 Standard
Bill of material
awashroom_accessories_mirrors_780_standard
DEFAULTELEVATION
Default Elevation
40.000
WIDTH
Width
18.000
HEIGHT
Height
30.000
DEPTH
Depth
0.750
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
ERROR - If you are able to see this message you haven't loaded this family correctly.
OMNICLASSTITLE
OmniClass Title
Mirrors
OMNICLASSCODE
OmniClass Code
23.40.95.17.17
MODEL
Model
ERROR - If you are able to see this message you haven't loaded this family correctly.
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
ASTM C 1036
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
ERROR - If you are able to see this message you haven't loaded this family correctly.
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030900
ADACOMPLIANT
ADA Compliant
Yes
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...