您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
B200 - Standard Threaded Fittings
AIRWORK
Fittings and Pipes
Powered by
CAD模型選擇
B216 - Nipple, Parallel
27.06.2022
B217 - Reducer, Parallel
27.06.2022
B214 - Nipple, Taper
27.06.2022
B215 - Reducer, Taper
27.06.2022
B223 - Sleeve
27.06.2022
B221 - Reducer, Taper
27.06.2022
B222 - Reducer, Parallel
27.06.2022
B218 - Extension Taper
27.06.2022
B219 - Extension Parallel
27.06.2022
B224 - Reducer Sleeve
27.06.2022
B229 - Male Plug, Parallel
27.06.2022
B230 - Male Plug, Parallel, With O-Ring
27.06.2022
B231 - Female Plug
27.06.2022
B203 - Female Elbow
27.06.2022
B202 - Male/Female Elbow
27.06.2022
B207 - Female Tee
27.06.2022
B208 - Male/Female Tee
27.06.2022
B206 - Male/Female Lateral Tee
27.06.2022
B212 - Cross Female Tee
27.06.2022
B213 - Male/Female Cross Tee
27.06.2022
B201 - Male Elbow
27.06.2022
B204 - Male Tee
27.06.2022
B205 - Female/Male Tee
27.06.2022
B209 - Male/Female Tee
27.06.2022
B225 - Male Hose Adaptor, Taper
27.06.2022
B227 - Male Hose Adaptor, Parallel
27.06.2022
B226 - Male Hose Adaptor, Parallel
27.06.2022
B240 - 90° Hose Adaptor
27.06.2022
B220 - Extension Connector
27.06.2022
B210 - Male/Female Y
27.06.2022
B211 - Female Y
27.06.2022
B233 - Female Bulkhead
27.06.2022
RC1 - Tee Cross Manifold
27.06.2022
RC2 - Single Manifold 1/4 - 1/8
27.06.2022
RC3 - Single Manifold 3/8 - 1/4
27.06.2022
RC4 - Double Manifold 1/4 - 1/8
27.06.2022
RC5 - Double Manifold 3/8 - 1/4
27.06.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.