??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FATH
Description
Base for Sealed Swivel Feet, Ball Joint 15
Bill of material
098DE060EG
PARTNR
Part #
BASE
Base
D
mm
F1
35.0 mm
F2
38.0 mm
F3
39.0 mm
LK
94 mm
FMAX
Fmax
6860 N
WEIGHT
Weight
g
CTN
Customs Tariff Number
73269098
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in