??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BC050 - Header
Bill of material
BC050-04A-K0-0200-0160-0480-LB
OC
Order code
BC050-04A-K0-0200-0160-0480-LB
NOC
Number of Contacts
CP
Contact Plating
H
Insulator Height ''H''
LP
Locating Peg
F
Dimension F (1/100mm) (Post Height)
D
Dimension D (1/100mm) (Top of Insulator to Bottom of Pin)
E
Dimension E (1/100mm) (Footprint Width)
4.80
IM
Insulator Material
L = LCP
PO
Packing Options
A
1.00 mm
B
2.00 mm
C
- mm
WEB
Website Link
https://gct.co/connector/BC050
REV
Revision
F3
REVDAT
Revision Date
30.10.2018
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息