您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Bearings
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Powered by
CAD模型選擇
NRB - Dyna-Speed Needle Roller Bearing - For 1/8" to 1" Hardened Shafts - D...
06.06.2023
B1 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64" to 1/2" Bore - 440C ...
06.06.2023
B1-U - Ultra-Precision Ball Bearings - ABEC-3 and ABEC-7 3/64" to 1/2" Bore...
06.06.2023
B2 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64"to 1/2" Bore - 440C S...
06.06.2023
B2-104 to B2-108 - Ball Bearings - Precision ABEC-7 - 4mm to 8mm Bore - 440...
06.06.2023
B2-U - Ultra-Precision Ball Bearings - ABEC-3 and ABEC-7 3/64" to 1/2" Bore...
06.06.2023
B2-104 to B2-108 - U - Ball Bearings - Precision ABEC-7 4mm to 8mm Bore - 4...
06.06.2023
B10 - Ball Bearings - Precision ABEC-5 1/8" to 3/4" Bore - 440C Stainless S...
06.06.2023
B2-1 to B2-4 - Ball Bearings - Precision ABEC-3 1/8" to 5/16" Bore - 440C S...
06.06.2023
B11 & B1 - Ball Bearings - Precision ABEC-1 1/8" to 1 1/4" Bore - 52100 Chr...
06.06.2023
B13 - Ball Bearings - Precision ABEC-1 1/8" to 3/8" Bore- 52100 Chrome Stee...
06.06.2023
B14 - Angular Contact Ball Bearings - 1/8" to 1/4" Bore Non-Separable - 400...
06.06.2023
B11 - Ball Bearings - ABEC-0 Single Row - 316 Stainless Steel Raceways and ...
06.06.2023
B11D - Ball Bearings -ABEC-0 Double Row - 316 Stainless Steel Raceways and ...
06.06.2023
B11A - Ball Bearings - ABEC-0 Single Row - Acetal Plastic Raceways 316 Stai...
06.06.2023
B11AD - Ball Bearings - ABEC-0 Double Row - Acetal Plastic Raceways 316 Sta...
06.06.2023
B3 & B4 - Oil-Less Bearings - 3/64" to 1/2" Bore Plain and Flanged Style Ul...
06.06.2023
B6 & B7 - Oil-Less Bearings - Plain and Flanged Style Grade S.A.E. 30 - Sin...
06.06.2023
B8 & B9 - Bearings - 1/8" to 1/2" Plain & Flanged Style - Teflon Mil-P-1946...
06.06.2023
B15 & B16 - Thermoplastic Bearing
06.06.2023
B17 & B18 - Thermoplastic Bearing
06.06.2023
B19 & B20 - Thermoplastic Bearing
06.06.2023
701-00004 to 701-00010 - Duralon ®/TFE Journal Bearings - Plain Thin Wall S...
06.06.2023
701-00012 to 701-00016 - Duralon ®/TFE Journal Bearings - Plain Thin Wall S...
06.06.2023
RJS & RJC - Spherical Bearings - 3/16" to 5/8" Bore Stainless Steel, Teflon...
06.06.2023
831 & 838 - TFE/Duralon® Composite - Split Outer Race Annular Bearings - 52...
06.06.2023
821 & 801 - TFE/Duralon® - Spherical Bearings
06.06.2023
SKGLI - Thermoplastic Spherical Bearings
06.06.2023
B5 - Thrust Bearings - 410 Stainless Steel or C1075 Carbon Steel
06.06.2023
BR5 - Roller Thrust - Bearing
06.06.2023
B7 - Oil-Less Bearings
06.06.2023
BPS - Precision Bearings
06.06.2023
BPSF - Precision Bearings
06.06.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
Loading ...