??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Bed Pan Urinal Holder Acorp 9905
Bill of material
bed_pan_urinal_holder_acorp_9905
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LEEDCREDIT
LEED Credit
n/a
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
DEFAULTELEVATION
Default Elevation
4.000 FEET
MATERIAL
Material
Stainless Steel
WIDTH
Width
1.000 FEET
LENGTH
Length
2.000 FEET
HEIGHT
Height
0.440 FEET
WARRANTYINFORMATION
Warranty Information
Complete Unit, One Year
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Health Care Equipment And Furnishings
OMNICLASSCODE
OmniClass Code
23.40.70.11.14
MODELINGCODE
Modeling Code
n/a
MODEL
Model
9905
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.19
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Bed Pan/Urinal Holder
COPYRIGHT
Copyright
This Model Is Property Of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...