??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BF085 - Socket
Bill of material
BF085-02-A-0240-N-G
OC
Order code
BF085-02-A-0240-N-G
NOC
Number of Contacts
CP
Contact Plating
TL
Tail Length (1/100mm)
2.40 mm
IM
Insulator Material
PO
Packing Options
A
2.00 mm
B
4.60 mm
WEB
Website link
https://gct.co/connector/BF085
REV
Revision
G3
REVDAT
Revision Date
19.6.2018
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...