??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BF200 - Header
Bill of material
BF200-06-A-0644-0280-9-D
OC
Order code
BF200-06-A-0644-0280-9-D
NOC
Number of Contacts
CP
Contact Plating
IM
Insulator Material
PO
Packing Options
A
4.00 mm
B
7.00 mm
C
6.85 mm
D
8.65 mm
E
0.00 mm
WEB
Website link
https://gct.co/connector/BF200
REV
Revision
A
REVDAT
Revision Date
10.08.2023
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息