??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG055 - Header
Bill of material
BG055-02A-1-0400-0530-0350-N-B
OC
Order code
BG055-02A-1-0400-0530-0350-N-B
NOC
Number of Contacts
CP
Contact Plating
T
Type
C
Dimension C (1/100mm) (Post Height)
D
Dimension D (1/100mm) (Footprint Width)
5.30
E
Dimension E (1/100mm) (PCB to Top of Insulator)
IM
Insulator Material
PO
Packing Options
A
2.54 mm
B
5.08 mm
WEB
Website Link
https://gct.co/connector/BG055
REV
Revision
G4
REVDAT
Revision Date
6.9.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息