??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG060 - Header
Bill of material
BG060-02A-1-0235-0485-0990-N-B
OC
Order code
BG060-02A-1-0235-0485-0990-N-B
NOC
Number of Contacts
CP
Contact Plating
T
Type
C
Dimension C (1/100mm) (Post Height)
D
Dimension D (1/100mm) (Footprint Width)
4.85
H
Dimension H (1/100mm) (PCB to Top of Insulator)
H2
3.21 mm
IM
Insulator Material
PO
Packing Options
A
2.54 mm
B
5.08 mm
WEB
Website Link
https://gct.co/connector/BG060
REV
Revision
D4
REVDAT
Revision Date
6.9.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...