??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG066 - Header
Bill of material
BG066-06-A-0710-N-B
OC
Order code
BG066-06-A-0710-N-B
NOC
Number of Contacts
CP
Contact Plating
D
Dimension D (1/100mm) (Post Height)
mm
Enter value for D
Dimension D (1/100mm) (Post Height)
mm
cm
inch
ft
IM
Insulator Material
PO
Packing Options
A
5.08 mm
B
7.62 mm
C
2.54 mm
WEB
Website Link
https://gct.co/connector/BG066
REV
Revision
E1
REVDAT
Revision Date
10.10.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...