??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG306 - Socket
Bill of material
BG306-02-A-1-0400-L-G
OC
Order code
BG306-02-A-1-0400-L-G
NOC
Number of Contacts
CP
Contact Plating
A = Gold Flash All Over
T
Type
F
Footprint width
4.00 mm
L
Insulator Material
L = LCP (Natural)
PO
Packing Options
G = Plastic Box (MOQ 1,000 pieces - Standard R1 Footprint)
A
5.58 mm
B
2.54 mm
WEB
Website link
https://gct.co/connector/BG306
REV
Revision
D2
REVDAT
Revision Date
5.6.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.