??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
NSK
Description
BMAX Ball Screw Actuator
Bill of material
BMAX175-018-05
PN
Part No.
BMAX175-018-05
STROKE
Nominal Stroke
mm
输入参数值: STROKE
Nominal Stroke
mm
cm
inch
ft
STROKEL
Stroke Limit
193 mm
BSL
Ball Screw Lead
mm
POS
Carriage Position
mm
输入参数值: POS
Carriage Position
mm
cm
inch
ft
N
n Number of Mounting Holes
3
W
Actuator Size, Base Width
175 mm
STROKEMAX
Max Stroke
580 mm
MS
Max Speed for Max Stroke
5000 rpm
BSG
Ball screw Accuracy Grade
C5
BSC
Ball screw Axial Clearance
0 - 5 um
BSD
Ballscrew Dn
75000 mm-rpm
BSS
Ball screw Support Condition
Fixed-Fixed
DLR
Ball screw Dynamic Load Rating, C
6410 N
SLR
Ball screw Static Load Rating, Co
10100 N
LGD
Linear Guide Dynamic Load Rating, C50
11200 N
LGS
Linear Guide Static Load Rating, Co
16900 N
COMP
Compliance
RoHS
TM
Table Mass
2,2 kg
PL
Payload
Dependent on Load and Motion kg
TMR
Transportable Moment
350 Rolling, N-m
TMP
Transportable Moment
280 Pitching, N-m
TMY
Transportable Moment
225 Yawing, N-m
BML
Base Mass by Length
225 kg/m
TEMP
Temperature, Max Continuous
50°C
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...