??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1070 - Knurled thumb screws high type (DIN 464), white
Bill of material
BN 1070 1404296 knurled thumb screw high M4x10
BNARTNR
Identification
BNNORM1
DIN 464
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
white
D
Nominal thread diameter
4.0 mm
D3
Thread core diameter
3.141 mm
P
Threaded pitch
0.700 mm
L
Nominal length
mm
B
Thread length
mm
BX
Thread length
12.000 mm
G1
Undercut
1.500 mm
G2
Undercut
2.450 mm
DK
Head diameter
16.000 mm
DS
Diameter of the unthreaded shank max.
8.000 mm
H
Head height
9.500 mm
K
Head height max.
3.500 mm
N
Width of slot
0.000 mm
R
Transition radius under head
0.500 mm
T
Depth of the driving feature max.
0.000 mm
RA
Radius/head of thread
0.400 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.