??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 13430 - Knurled nuts (DIN 6303 A), black-oxide, DIN 6303 A without pin hole
Bill of material
BN 13430 1547054 knurled nut A M6
BNARTNR
Identification
BNNORM1
DIN 6303 A
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
black-oxidized
AUS
Type
DIN 6303 A without pin hole
D
Nominal thread diameter
mm
D1
Nominal core diameter
mm
P
Pitch
mm
DB
Diameter of cavity min.
mm
DK
Head diameter
mm
DS
Diameter of the bearing face max.
mm
H
Overall height max.
mm
K
max.
mm
T
Deepness of cavity max.
mm
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息