??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14162 - Latch-type knobs with lock with folded closing latch, steel zinc plated (Elesa® VC.309), black, matte finish
Bill of material
BN 14162 2104687 latch-type knob with lock 68122
BNARTNR
Identification
BNNORM1
Elesa® VC.309
BNMAT
Material
Technopolymer
BNSURFACE
Surface
black matte
CODE
Code
DESCRIPTION
Description
DIM01
D
40 mm
DIM02
h
25 mm
DIM03
d1
29 mm
DIM04
l +0.5/-0.5
18 mm
DIM05
l1
20 mm
DIM06
l2
11 mm
DIM07
l3
10 mm
DIM08
H
48 mm
WEIGHT
Weight [grams]
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.