??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14222 - Handles with zinc alloy die-cast or brass boss, tapped blind hole (Elesa® M.643), black, matte finish
Bill of material
BN 14222 2105705 handle 37311
BNARTNR
Identification
BNNORM1
Elesa® M.643
BNMAT
Material
Thermoplast
BNSURFACE
Surface
black, matte finish
CODE
Code
DESCRIPTION
Description
DIM01
L
mm
DIM02
f
mm
DIM03
h
mm
DIM04
B
mm
DIM05
l
mm
DIM06
d6H
M8
DIM07
p
13 mm
DIM08
F1
N
DIM09
F2
N
DIM10
L1
J
DIM11
L2
J
WEIGHT
Weight
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息