??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14229 - Handles with brass boss, tapped blind hole (Elesa® M.543), orange RAL 2004
Bill of material
BN 14229 1803689 handle 37286
BNARTNR
Identification
BNNORM1
Elesa® M.543
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
orange RAL 2004
CODE
Code
DESCRIPTION
Description
DIM01
L
134 mm
DIM02
f
117±0.5 mm
DIM03
h
38 mm
DIM04
B
7.5 mm
DIM05
I
25 mm
DIM06
I1
102 mm
DIM07
d6H
DIM08
p
mm
DIM09
F1
3500 N
DIM10
F2
2000 N
DIM11
L1
12 J
DIM12
L2
8 J
WEIGHT
Weight
g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.