??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14239 - Revolving handles with threaded stud and spanner flats, steel zinc plated (Elesa® P.111+x), black
Bill of material
BN 14239 1297244 revolving handle 45981
BNARTNR
Identification
BNNORM1
Elesa® P.111+x
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
L
mm
DIM03
d1
mm
DIM04
l2
mm
DIM05
d6g
DIM06
H
mm
DIM07
d2
15 mm
DIM08
l1
7 mm
DIM09
s
12 mm
WEIGHT
Weight [grams]
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.