??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14283 - Revolving handles with threaded stud and hex socket, steel zinc plated (Elesa® IEL+x-SOFT), black, matte finish
Bill of material
BN 14283 3627344 revolving handle 26681
BNARTNR
Identification
3627344
BNNORM1
Elesa® IEL+x-SOFT
BNMAT
Material
Thermoplast
BNSURFACE
Surface
black, matte finish
CODE
Code
26681
DESCRIPTION
Description
IEL.65+x-M10-SOFT
DIM01
L
65 mm
DIM02
D
45 mm
DIM03
d1
23 mm
DIM04
d6g
M10
DIM05
h
17 mm
DIM06
s
5 mm
WEIGHT
Weight [grams]
99
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.