??
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1452 - Knurled thumb screws high type (DIN 464), zinc plated blue
Bill of material
BN 1452 1099019 knurled thumb screw high type M5x12
BNARTNR
Identification
BNNORM1
DIN 464
BNMAT
Material
Automatenstahl
BNSURFACE
Surface
verzinkt-blau
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
B
Thread length
mm
BX
Thread length
mm
G1
Undercut
mm
G2
Undercut
mm
DK
Head diameter
mm
DS
Diameter of the unthreaded shank max.
mm
H
Head height
mm
K
Head height max.
mm
N
Width of slot
0.000 mm
R
Transition radius under head
mm
T
Depth of the driving feature max.
0.000 mm
RA
Radius/head of thread
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.