您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1457 1674269 weld stud M5x16
Bossard Catalog
02 Specific Fastening Technologies
02.500 Welding technology
02.500.200 Welding CD-Tip ignition
02.500.200.10 Threaded studs for CD-Tip Ignition
BN 1457 Weld studs with external thread
Powered by
CAD模型選擇
{bossard/02/02_500/02_500_200/02_500_200_10/bn_1457/bn_1457.prj},{NB=BN 1457 1674269 weld stud M5x16},{CNSORDERNO=1674269},{BNARTNR=1674269},{BNNORM1=DIN 32501-1},{BNNORM2=~ISO 13918 PT},{BNMAT=INOX A2},{CNSMAT=INOX A2},{D=5},{P=0.800},{L=16},{D2=6.5},{H=0.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 49
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1457 - Weld studs tip ignition with external thread (DIN 32501-1; ~ISO 13918 PT), stainless steel A2
Bill of material
BN 1457 1674269 weld stud M5x16
BNARTNR
Identification
1674269
1674269
BNNORM1
DIN 32501-1
BNNORM2
~ISO 13918 PT
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
5
5
mm
D3
Nominal core diameter
4.019
4.019
mm
P
Pitch
0.800
0.800
mm
L
Nominal length
16
16
mm
D2
Head diameter
6.5
6.5
mm
H
Head height
0.8
0.8
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...