??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20072 - Handles press-fit assembly (Elesa® Ergostyle® EGH-SOFT), black, matte finish
Bill of material
BN 20072 3204448 handle 286151-C1
BNARTNR
Identification
3204448
BNNORM1
Elesa® Ergostyle® EGH-SOFT
BNMAT
Material
Polypropylene, (coated) with "soft-touch" elastomer
BNSURFACE
Surface
black, matte finish
CODE
Code
286151-C1
DESCRIPTION
Description
EGH.85 N-8-C1-SOFT
DIM01
L
85 mm
DIM02
d
22 mm
DIM03
d1
18 mm
DIM04
d
8 mm
DIM05
h
60 mm
WEIGHT
Weight
21
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.