??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20496 - Terminal blocks 12 way (BM), without wire protectors, PA 6.6, natural
Bill of material
BN 20496 3442853 terminal block BM M092
BNARTNR
Identification
3442853
BNNORM1
BM
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural without wire protectors
KB
Cable range
2,5 mm2
VOLT
Voltage
250/380 V
A
93.5
NRCODE
Code
BM M092
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.