??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20497 - Terminal blocks 12 way (BM), with wire protectors, PA 6.6, natural
Bill of material
BN 20497 3442854 terminal block BM M92CS
BNARTNR
Identification
3442854
BNNORM1
BM
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural with wire protectors
KB
Cable range
2,5 mm2
VOLT
Voltage
250/380 V
A
93.5
NRCODE
Code
BM M92CS
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.