??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20605 - Self-clinching threaded standoffs for PC boards and other plastics
Bill of material
3802161
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
KFSE
WVIS
Material
Stainless steel 18/8 (AISI 300) passivated
L
Length ±0.13
mm
T
Thread depth min.
mm
D1
Thread or thru-hole
M3
LK
Hole-Ø in Plastic +0.08 0
4.20 mm
D2
±0.08
4.68 mm
D3
±0.13
5.56 mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
MRL
Min. edge distance up to the hole centre
4.4 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.