??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20616 - Surface mount spacers with through-hole with adhesive patch, on tape for PC boards
Bill of material
3579974
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
Steel, tin-plated (RoHS compliant)
L
Length ±0.13
mm
D1
Thread
HL
Ø H in PCB +0.08 0
mm
D2
max.
mm
D3
±0.13
mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
D
Ø D min.
mm
BNMAT
Material
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.