??
Catalog navigation
CAD模型选择
可提供的产品: 24
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20647 - Surface mount spacers with thread with adhesive patch, on tape for PC boards
Bill of material
3801136
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
Steel, tin-plated (RoHS compliant)
L
Length ±0.13
mm
D1
Thread
HL
Ø H in PCB +0.08 0
mm
D2
max.
mm
D3
±0.13
mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
D
Ø D min.
mm
BNMAT
Material
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息