??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22361 - Hex socket head cap screws with low head and captive ripped lock washer (DIN 7984), steel 08.8, zinc plated blue
Bill of material
BN 22361 3727592 hex socket head cap screw M6x20
BNARTNR
Identification
BNNORM1
DIN 7984
BNMAT
Material
Steel 08.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter (d1)
6.000 mm
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
L
Nominal length
mm
DK
Head diameter (d2)
10.000 mm
K
Head height
4.000 mm
S
Wrench size
4.000 mm
T
Depth of the driving feature
3.000 mm
DW
Outer diameter (d3)
10.000
H
Height max.
1.500
U
~
1.000
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...