??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26061 - Fastener with threaded collar rectangular head 15 x 38 mm
Bill of material
3784372
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
W
Material
Stainless steel A4
DXL
Thread x Length
D
Thread
L
Length
mm
L1
Breite
15 mm
L2
Length
38 mm
KF
Head shape
ST38 - open
BNMAT
Material
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.