??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26709 - Surface mount threaded spacers with adhesive patch, on tape for PC boards
Bill of material
3801586
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
KFE
WVIS
Material
Steel, tin-plated (code "et")
KLEB
Gluepoint
strapped with glue point
L
Length ±0.13
mm
T
Thread depth min.
mm
D1
Thread or thru-hole
M3
LK
Hole-Ø in Plastic +0.08 0
4.20 mm
D2
±0.08
4.68 mm
D3
±0.13
5.56 mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
MRL
Min. edge distance up to the hole centre
4.4 mm
BNMAT
Material
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息