??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2937 - Star Knobs flat with brass boss and tapped through-hole (FASTEKS® FAL), polyamide, black
Bill of material
BN 2937 3816522 star knob flat with brass boss and tapped through-hole 50
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Polyamide
BNSURFACE
Surface
black
D
50 mm
H
8 mm
M
m
1 mm
C
c
7 mm
KLEIND
d
25 mm
D1
d1
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.