??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2947 - Solid Star Knobs flat, with square-section bushing (FASTEKS® FAL), Thermoset FS 31, black
Bill of material
BN 2947 3823135 solid star knob flat, with square-section bushing 70
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Thermoset FS 31
BNSURFACE
Surface
black
D
70 mm
H
22 mm
KLEINH
h
14 mm
KLEIND
d
18 mm
D1
d1
35
T
t
5 mm
SH9
sH9
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.