??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2948 - Solid Lobe Knobs flat, with brass boss and tapped through-hole (FASTEKS® FAL), Thermoset FS 31, black
Bill of material
BN 2948 3823138 solid star knob flat, with brass boss and tapped through-hole 70
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Thermoset FS 31
BNSURFACE
Surface
black
D
70 mm
H
22 mm
KLEINH
h
14 mm
KLEIND
d
35 mm
D1
d1
18
T
t
5 mm
D2
d2
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.