??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2952 - Bridge handles with through bores (FASTEKS® FAL), aluminum die cast, black
Bill of material
BN 2952 3816985 bridge handle with through bores 116
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Die-cast aluminum
BNSURFACE
Surface
black
L
mm
I
mm
B
26 mm
H
mm
KLEINH
h
17 mm
D1
d1
6.4 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.