??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2977 - Wing nuts with brass boss and tapped through-hole (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2977 3821236 wing nut with brass boss and tapped through-hole 55
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
mm
KLEIND
d
mm
H
mm
D2
d2
mm
E
18 mm
M
m
mm
K
11 mm
D1
d1
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息