??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2980 - Wing knob nuts with steel boss and tapped through-hole (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2980 3818686 wing knob nut with steel boss and tapped through-hole 70
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
70 mm
H
25 mm
M
m
8.5 mm
KLEIND
d
18 mm
D1
d1
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息