??
Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 32813 - Spring plungers smooth version with collar and ball, standard spring pressure (HALDER EH 22080.), brass, ball stainless steel hardened
Bill of material
BN 32813 3829048 spring plunger 5
BNARTNR
Identification
BNNORM1
HALDER EH 22080.
BNMAT
Material
Brass - Ball stainless steel, hardened
BESTNR
Ref. No.
AUS
Type
Body brass, ball stainless steel, hardened
D1
Tol. 0/+0,1
mm
D2
mm
D3
mm
L1
mm
L2
mm
S
mm
输入参数值: S
mm
cm
inch
ft
F1
Spring load
N
F2
Spring load
N
TEMP
Temperature
+250 ° C
G
Weight
g
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息