??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 352 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; Durbal BRTF), steel, zinc plated, left hand thread
Bill of material
BN 352 1082841 rod end 20 LH
BNARTNR
Identification
BNNORM1
ISO 12240-4
BNNORM2
Durbal BRTF
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
REIHE
Dimension row
K
KONST
Engineering
Integral construction
DX
Bore diameter of inner ring
mm
D1
Face surface diameter
mm
B
Width of inner ring
mm
RS
Minimum single edge distance at inner ring
0.3 mm min.
ALFA
Tilting angle
Grad
G
Thread diameter
C1
max.
D2
Outside diameter of swivel head eye
mm
L1
Thread length
mm
H1
Medium length of rod end
mm
L3
Thread length
mm
L5
Collar length at rod end pole
mm
D3
Diameter of swivel head pole
mm
W
mm
D4
Collar diameter at rod end pole
mm
DZ
Speed n max.
TD
Dynamic load ratings
N
TS
Static load ratings
N
CODE
Code
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.