??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 37953 - Threaded inserts self-cutting with small head, closed type, for light-metal alloys and plastics
Bill of material
3794854
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
L
±0.125
mm
D1
nom.
13.95 mm
D2
nom.
14.10 mm
T
±0.1
0.75 mm
DK
Plastics
13.00-13.50 mm
DM
Metals
13.45-13.65 mm
W
min.
5.10 mm
DD1
min.
23.70 mm
T1
min.
mm
BNMAT
Werkstoff
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.