??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 5934 - Knurled nuts low type, white
Bill of material
BN 5934 1350390 knurled nut low type M4
BNARTNR
Identification
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
white
D1
Thread
D3
mm
H
6 mm
D2
10 mm
K
5 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.