??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 815 - U-Clips (Benzing CI 557), spring steel, black
Bill of material
BN 815 1285777 U-clip 187
BNARTNR
Identification
BNNORM1
Benzing CI 557
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
TYP
D3
Diameter
mm
D4
Diameter
mm
S
Thickness
0.500 mm
D2
Diameter
mm
D1
Nominal dimension
mm
M
0.580 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.