您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 907 1371843 self cutting threaded insert M6x12
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.300 Threaded inserts for light metal and plastic materials
02.300.300.10 Threaded inserts self-cutting
BN 20348, BN 907 Self-cutting threaded inserts, long
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_300/02_300_300_10/bn_20348_907/bn_907.prj},{NB=BN 907 1371843 self cutting threaded insert M6x12},{CNSORDERNO=1371843},{BNARTNR=1371843},{BNNORM1=Ensat® 308},{BNMAT=Stahl einsatzgehärtet},{CNSMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-gelb},{GEW=M6},{D=6.000},{P=1.000},{L=12.000},{D2=10.000},{P1=1.250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 907 - Self-cutting threaded inserts, long (Ensat® 308), steel case-hardened, zinc plated yellow
Bill of material
BN 907 1371843 self cutting threaded insert M6x12
BNARTNR
Identification
1371843
1371843
BNNORM1
Ensat® 308
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated yellow
GEW
Thread
M6
M6
D
Nominal thread diameter
6.000
6.000
mm
P
Pitch
1.000
1.000
mm
D1
Core thread diameter
4.917
4.917
mm
L
Overall height
12.000
12.000
mm
D2
Diameter
10.000
10.000
mm
P1
Pitch
1.250
1.250
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.