IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Base Plate Connector Clamp, Plastic BS.P-B18-34-2-VB
Inocon
1 Connecting
1B Tube clamps
BS.P
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/bs_p/gn163_9.prj},{NB=Fuss-Klemmverbinder, Kunststoff BS.P-B18-34-2-VB},{PARTNUMBER=BS.P-B18-34-2-VB},{D1=B18},{D11=18},{K=34},{D2=5.3},{L1=36.5},{L2=29},{T=5},{X1=45},{X2=30},{Y1=45},{Y2=30},{Z=M6-18},{L3=44 | 63},{OB=FDA-visuell detektierbar},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0290},{CTN=39269097},{ROHS=YES},{INFOIN=Produktdetails},{CODE=600111-C33},{DESCRIPTION=TCC-AB-18-C33},{DIM01=18.000},{DIM02=45.000},{DIM03=34.000},{DIM04=5.300},{DIM05=30.000},{DIM06=5.000},{DIM07=25.000},{DIM08=26.000},{DIM09=36.500},{DIM10=20.000},{DIM11=M6},{DIM12=5.000},{DIM13=1050.000},{DIM14=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Inocon
Description
BS.P - Base Plate Connector Clamps, Plastic, with screw, stainless steel
Bill of material
Base Plate Connector Clamp, Plastic BS.P-B18-34-2-VB
PARTNUMBER
INOCON PARTNUMBER
BS.P-B18-34-2-VB
BS.P-B18-34-2-VB
D1
Bore
B18
B18
K
Clamping length
34
34
mm
D2
5.3
5.3
mm
L1
36.5
36.5
mm
L2
29
29
mm
T
5
5
mm
X1
45
45
mm
X2
30
30
mm
Y1
45
45
mm
Y2
30
30
mm
Z
Screw location
M6-18
M6-18
L3
Clamping lever
44 | 63
44 | 63
mm
OB
Finish
FDA - Visually detectable
FDA - Visually detectable
WEIGHT
Weight
0.0290
0.0290
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOIN
Product details
Product details
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...