您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
English
Cam Followers
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Powered by
CAD模型選擇
Stud hexagon hole on both side type CFKR
21.06.2020
Stud hexagon hole on both side type CFKRE (with Eccentric collar)
21.06.2020
Standard Type CF...B
25.07.2023
Short Stud Cam Followers
16.05.2024
Eccentric Type CFE
14.12.2020
Solid Eccentric Stud Type
14.12.2020
Thrust Disk Type
21.06.2020
Centralized Lubrication Type
21.06.2020
Easy Mounting Type
21.06.2020
Cam Followers G
21.06.2020
Capilube
21.06.2020
Miniature Type
21.06.2020
Miniature Type with Thrust Disk
21.06.2020
Heavy Duty Type
21.06.2020
Inch Series CR
15.12.2020
Inch Series CRH
21.06.2020
C-Lube unit for Cam Followers (CL)
21.06.2020
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.