??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
CFMAL,CFMASL - Gear / rack - round rack - L dimension specified type (single end machined product) - L dimension specified type - pressure angle 20 degree
Bill of material
CFMAL0.5-50
CODE
MAT
texture
SUR
surface
MOD
Module
L
Total length L, minimum unit: 1 mm
mm
Enter value for L
Total length L, minimum unit: 1 mm
mm
cm
inch
ft
D
h9
8.0 mm
HH
h
7.5 mm
ZJG1
Single end additional internal thread processing
MC
m1
mm
ZJG2
Additional internal thread processing for both ends
WMC
wmc
mm
LINK
link
https://www.srdfaa.com/product/1141603221983.html
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...