??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Sita
Description
Cover plate - SitaTurbo
Bill of material
SitaTurbo Cover plate 189114
PREVIEW
Preview
ARTNR
Article number
189114
LOGLEVEL
LOG Level
DESC
Description main article
SitaTurbo Cover plate for Dome grate
K
Compatibility
SitaTurbo, SitaTurbo Max, SitaTurbo inverted roof
MAT
Material
PE
F
Color
Black
OF
Surface
Glatt
L
Length
320 mm
B
Width
220 mm
H
Height
3 mm
TBMIN
Temperature resistance, min.
-20 °C
TBMAX
Temperature resistance, max.
80 °C
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.