??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
CP47CK - Chain coupling
Bill of material
CP47CK69-14-14
MODEL
Model
CP47CK69-14-14
MMAT
Main material
S45C
SMAT
Shell material
Aluminum alloy die casting
CMAT
Chain material
steel
ATT
Attachment
Stop screw
CODE
Code
CP47CK
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
69 mm
FIX04
La
63 mm
FIX06
L1
64.8 mm
FIX08
V
16 mm
FIX10
V1
29.8 mm
FIX12
D1
45 mm
FIX14
D2
25 mm
FIX16
D3
26.5 mm
FIX18
W
10.2 mm
FIX20
Maximum speed
250 r/min
FIX22
Allowable transmission torque below 50rpm
100 N·m
FIX24
weight
600 g
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...